Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin
Home417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin
417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin

Cat® Hydraulic Hammer Stop Pin controls the movement of the hammer and is integral for the proper functioning and safety of the equipment

Brand: Cat

Product Images
417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin
417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin
417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin
417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin
417-8043: 20mm Outer Diameter Hydraulic Hammer Stop Pin

Cat® Hydraulic Hammer Stop Pin controls the movement of the hammer and is integral for the proper functioning and safety of the equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 417-8043

Units of Measure

USMetric
Diameter (in): 0.787
Pin Length (in): 7.165
Diameter (mm): 20.0
Material: Carbon Steel
Pin Length (mm): 182
View More
Compatible Models for part number 417-8043

HAMMER

H115 GC H115GC S H115GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced