Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemInjector Nozzles418-3229: Unit Fuel Injector
HomeEngineFuel SystemInjector Nozzles418-3229: Unit Fuel Injector
418-3229: Unit Fuel Injector

Cat® Fuel Injector used in Engine Cylinder Head

Brand: Cat

Product Images
418-3229: Unit Fuel Injector
418-3229: Unit Fuel Injector
418-3229: Unit Fuel Injector
418-3229: Unit Fuel Injector
418-3229: Unit Fuel Injector

Cat® Fuel Injector used in Engine Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 418-3229

Units of Measure

USMetric
Overall Height (in): 1.81
Overall Width (in): 2.36
Material: Carbon Steel,Corrosion Preventative Fluid
Overall Width (mm): 59.94
Overall Length (in): 7.28
Overall Height (mm): 45.97
Overall Length (mm): 184.91
View More
Compatible Models for part number 418-3229

SOIL COMPACTOR

CS11 CP11

BACKHOE LOADER

444F2 440 416F2 450 420F2 428F2 432F2 430F2 434F2

COMPACT WHEEL LOADER

914M 918M 910M

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D3K2 LGP D5K2 XL D3K2 XL D5K2 LGP

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP500F AP555F

WHEELED EXCAVATOR

M316F M314F

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CCS9 CB13 CB15 CB16

EXCAVATOR

316F L 312F 316F 318F L 320 315F LCR 318F 313F L 314F CR 313F 320 GC

VIBRATORY COMPACTOR

CS-64B CB-66B CP-54B CB-64B CS-54B CS-66B CB-68B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced