Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks420-9879: Rubber Track
HomeUndercarriageRubber Tracks420-9879: Rubber Track
420-9879: Rubber Track

Cat® Rubber Track 457mm Wide, 100mm Track Pitch, 51 Sections, Zig zag Tread Pattern

Brand: Cat

Product Images
420-9879: Rubber Track
420-9879: Rubber Track
420-9879: Rubber Track

Cat® Rubber Track 457mm Wide, 100mm Track Pitch, 51 Sections, Zig zag Tread Pattern

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 420-9879

Units of Measure

USMetric
Track Features: Heavy Duty Bar
Overall Length (mm): 5,067.0
Lugs (total): 51.0
Overall Length (in): 199.49
Overall Height (mm): 89.0
Overall Height (in): 3.5
Overall Width (mm): 457.0
Overall Width (in): 17.99
Lugs (per row): 51.0
Circumference (mm): 5,100.0
Circumference (in): 200.79
Material Description: Reinforced Rubber
Pitch (mm): 100.0
Pitch (in): 3.94
Type: General Duty
Width (mm): 457.0
Width (in): 17.99
Color: Black
Weight (kg): 135.9
Weight (lb): 299.61
Material: Rubber & Fiber Rubber
UC System: GD
Number of Sections: 51
Tread Pattern: Zig Zag
Track Pitch (mm): 100.0
Track Pitch (in): 3.937
Belt Width (in): 17.992
Belt Width (mm): 457.0
View More
Compatible Models for part number 420-9879

MULTI TERRAIN LOADER

287B 287

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced