Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins421-1560: 69.85mm Outer Diameter Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins421-1560: 69.85mm Outer Diameter Linkage Pin
421-1560: 69.85mm Outer Diameter Linkage Pin

Cat® 69.85mm Outer Diameter Linkage Pin used in Lifting Eye for Bucket to provide a secure and reliable connection between access points

Brand: Cat

Product Images
421-1560: 69.85mm Outer Diameter Linkage Pin
421-1560: 69.85mm Outer Diameter Linkage Pin

Cat® 69.85mm Outer Diameter Linkage Pin used in Lifting Eye for Bucket to provide a secure and reliable connection between access points

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 421-1560

Units of Measure

USMetric
Diameter (in): 2.75
Puller Thread: Yes
Diameter (mm): 69.85
Material: Carbon Steel
Effective Length (mm): 493.0
Effective Length (in): 19.409
Internal Grease Passage Hole: Yes
Plating: No Plating
View More
Compatible Models for part number 421-1560

LOG LOADR FORST MACH

558

EXCAVATOR

320E L 320D2 GC 345B II 325D FM 328D LCR 329D LN 329F L 320D2 FM 335F LCR 329D L 325D L 320B 320C 320D 320E 325F LCR 323D2 L 320D2 329E LN 330C L 335F 323E SA 320E LN 323D 320B S 320B N 320D L 330F 320B L 330D2 330 GC 325 323E LN 329E L 325C L 329D2 L 320D FM 323D SA 320D2 L 323D S 329D2 323D L 325C FM 330D2 L 323D LN 329D 330F L 329E 330F LN 330D L 330GC 325C 325D 325F

MOBILE HYD POWER UNIT

329D L 325D L 329E 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced