Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses421-5583: 145mm Outer Diameter Beacon Red Lens
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses421-5583: 145mm Outer Diameter Beacon Red Lens
421-5583: 145mm Outer Diameter Beacon Red Lens

Cat® Beacon Red Lens enhances visibility and signaling for safety and warning purposes in different operational conditions

Brand: Cat

Product Images
421-5583: 145mm Outer Diameter Beacon Red Lens
421-5583: 145mm Outer Diameter Beacon Red Lens
421-5583: 145mm Outer Diameter Beacon Red Lens
421-5583: 145mm Outer Diameter Beacon Red Lens
421-5583: 145mm Outer Diameter Beacon Red Lens

Cat® Beacon Red Lens enhances visibility and signaling for safety and warning purposes in different operational conditions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 421-5583

Units of Measure

USMetric
Material Description: Unfilled polycarbonate
Diameter (in): 145.0
Color: Red
Height (mm): 153.0
Diameter (mm): 145.0
Material: Polycarbonate,Polycarbonate Plastic
Lens Color: Red
Inside Diameter (in): 5.71
Height (in): 6.03
View More
Compatible Models for part number 421-5583

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K 651

RECLAIMER MIXER

RM-250C RM-300 RM-350B RM-500 RM-350

WHEEL TRACTOR-SCRAPER

627K 631K 627K LRC 637K 657 651 623K LRC 623K 621K

SOIL COMPACTOR

825K 815

SITE PREP TRACTOR

2864C 586C

COLD PLANER

PR-450C PM-465 PM-201 PM-565 PM-565B

WHEEL DOZER

844 834K 854 824K 854K 814 844H 844K

LANDFILL COMPACTOR

816K 826 836H 836K 816 826H 826K

MOTOR GRADER

18M3 12M 24M 12K 24 14M3 12M 3 12M 2 16 120 14 18 160K 120M 120K 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 140 GC 120M 2 16M 16M3 14M-3 160 140M 140K 160M 2 160M 3 14L 150 14M 140K 2 160M 3 AWD 140 120K 2

WHEEL LOADER

972H 990K 990H 990 993K 988K XE 988K 992K 966H 994H

HYDRAULIC SHOVEL

6060 6020B 6015B 6015

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

TRACK-TYPE TRACTOR

D6T LGP D6R III D9 D8 D8T D10T2 D10 D11 D9T D6T LGPPAT D6T XL PAT D6T XW PAT D9 GC D6T XW D6T XL D11T D7R II D6T D7E LGP D7E

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG-2455C AP-1055B AP-1055D AP-1055E BG-240C BG600D BG555E AP-900B BG-2255C AP-1000B AP-1000E AP-1000D BG-225C AP-555E AP-600D BG-230D AP-1050B AP-650B AP-800D AP-800C BG655D BG-230 AP-500E BG-260D BG-260C BG-245C AP555F BG500E

ROTARY/TRACK DRILLS

MD5150C

STABILIZER MIXER

SM-350

WHEEL SCRAPER

637K

EXPANDED MINING PRODUCTS

LD350

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced