Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits422-0025: STANDARD SIZE Hydraulic Cylinder SEAL KIT
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits422-0025: STANDARD SIZE Hydraulic Cylinder SEAL KIT
Parts included in this kit

No results available.

4T-4815: 292mm Inner Diameter Piston Wear Ring
4T-4815: 292mm Inner Diameter Piston Wear RingQuantity: 1
4T-4811: 184.5mm Inner Diameter Wear Ring
4T-4811: 184.5mm Inner Diameter Wear RingQuantity: 1
4T-4805: 293.8mm OD Wiper Seal
4T-4805: 293.8mm OD Wiper SealQuantity: 1
4T-5949: 238.6mm Inner Diameter Wear Ring
4T-5949: 238.6mm Inner Diameter Wear RingQuantity: 2
1U-1626: 281.70mm Internal Diameter Backup Ring
1U-1626: 281.70mm Internal Diameter Backup RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
192-1435: 235mm Bore Diameter Two Piece Seal
192-1435: 235mm Bore Diameter Two Piece SealQuantity: 1
333-6480: 263.6mm Inner Diameter U Cup Seal
333-6480: 263.6mm Inner Diameter U Cup SealQuantity: 1
5P-2236: 278.76mm Inner Diameter O-Ring Seal
5P-2236: 278.76mm Inner Diameter O-Ring SealQuantity: 1
4T-4802: 14.6mm Thick Snap In Single Lip Wiper Seal
4T-4802: 14.6mm Thick Snap In Single Lip Wiper SealQuantity: 1
333-6479: 184.1mm Inner Diameter U Cup Seal
333-6479: 184.1mm Inner Diameter U Cup SealQuantity: 1
4J-0522: 3.53 x 37.69mm 90A NBR O-Ring
4J-0522: 3.53 x 37.69mm 90A NBR O-RingQuantity: 2
Showing 1 to 12 of 12
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced