Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home422-1131: TRACK GP 43 sec Moderate Service Shoe –24” (610 mm)
Home422-1131: TRACK GP 43 sec Moderate Service Shoe –24” (610 mm)
422-1131: TRACK GP 43 sec Moderate Service Shoe –24” (610 mm)

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, Press Fit, SALT, MS, 915mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Product Images
422-1131: TRACK GP 43 sec Moderate Service Shoe –24” (610 mm)
422-1131: TRACK GP 43 sec Moderate Service Shoe –24” (610 mm)

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, Press Fit, SALT, MS, 915mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 422-1131

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.825
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 915.0
Number of Track Sections: 43.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
UC System: GD
ARM: No
Shoe Width (in): 36.024
Number of Sections: 43
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Bushing Inside Diameter (in): 3.117
Link Inside Spread Sprocket (mm): 97.16
Shoe Type: Ms
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 79.16
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
Offset: Not Applicable
Track Bolt Thread: 0.875
Number of Grousers: Single
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
View More
Compatible Models for part number 422-1131

TRACK-TYPE TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced