Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding422-3242: Lights & Auxiliary Connectors Guarding Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding422-3242: Lights & Auxiliary Connectors Guarding Kit
422-3242: Lights & Auxiliary Connectors Guarding Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Product Images
422-3242: Lights & Auxiliary Connectors Guarding Kit
422-3242: Lights & Auxiliary Connectors Guarding Kit
422-3242: Lights & Auxiliary Connectors Guarding Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

498-4735: 3mm Thickness Lighting Guard Plate
498-4735: 3mm Thickness Lighting Guard PlateQuantity: 1
475-4203: Hydraulic Connector Line Cover
475-4203: Hydraulic Connector Line CoverQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 4
275-0572: Key Latch used for Cover and Access Door
275-0572: Key Latch used for Cover and Access DoorQuantity: 2
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 1
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 1
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 14
344-5036: 50mm Length Warning Film
344-5036: 50mm Length Warning FilmQuantity: 1
421-0178: DOOR AS
421-0178: DOOR ASQuantity: 2
466-1213: PLATE
466-1213: PLATEQuantity: 2
461-5429: Quarter Turn Latch Cam
461-5429: Quarter Turn Latch CamQuantity: 2
475-6587: PLATE
475-6587: PLATEQuantity: 1
493-3375: 3mm Thickness Lighting Guard Plate
493-3375: 3mm Thickness Lighting Guard PlateQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 1
281-3974: M6 Stud Bumper
281-3974: M6 Stud BumperQuantity: 2
421-0182: PLATE
421-0182: PLATEQuantity: 2
349-8603: 40mm Length Fuel Film
349-8603: 40mm Length Fuel FilmQuantity: 1
349-8604: 40mm Length Fuel Film
349-8604: 40mm Length Fuel FilmQuantity: 1
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 2
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 14
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 26
345-4619: Hydraulic Oil Fill Identification Film
345-4619: Hydraulic Oil Fill Identification FilmQuantity: 1
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 1
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 422-3242
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 422-3242

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced