Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings423-1991: Bearing - Cone(Debris Resistant)
Home
DrivetrainDifferentialsDifferential Bearings
423-1991: Bearing - Cone(Debris Resistant)
423-1991: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
423-1991: Bearing - Cone(Debris Resistant)
423-1991: Bearing - Cone(Debris Resistant)
423-1991: Bearing - Cone(Debris Resistant)
423-1991: Bearing - Cone(Debris Resistant)
423-1991: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 423-1991

Units of Measure

USMetric
Inside Diameter (in): 4.500
Inside Diameter (mm): 114.3
Width (in): 1.625
Width (mm): 41.275
Material: Alloy Steel
View More
Compatible Models for part number 423-1991

TRUCK

785G 793D 793B 793C 793F 785 793F CMD 789D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789G 793D 789 789D 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert