Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers423-4217: Window Wiper Motor
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
423-4217: Window Wiper Motor
423-4217: Window Wiper Motor

Cat® 24 Volt Front Window Wiper Motor for operator cabin

Brand: Cat

Product Images
423-4217: Window Wiper Motor
423-4217: Window Wiper Motor

Cat® 24 Volt Front Window Wiper Motor for operator cabin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 423-4217
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 423-4217

Units of Measure

USMetric
Notes: 2 speed
Overall Width (in): 4.9
Overall Height (in): 3.6
Material: Carbon Steel
Overall Length (in): 8.0
Overall Width (mm): 123.8
Overall Height (mm): 90.2
Overall Length (mm): 204.0
Connector Type: 6 Pin DT
View More
Compatible Models for part number 423-4217

WHEEL LOADER

972M XE 966L 966K 966M 950K 972K 962K 962M Z 950M 972M 950L 962M 972L 980L 980K 982M 980M 966M XE 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced