Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits423-7722: Gasket-Oil Pan
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits423-7722: Gasket-Oil Pan
423-7722: Gasket-Oil Pan

Cat® Oil Pan Gasket

Brand: Cat

Product Images
423-7722: Gasket-Oil Pan
423-7722: Gasket-Oil Pan
423-7722: Gasket-Oil Pan
423-7722: Gasket-Oil Pan
423-7722: Gasket-Oil Pan

Cat® Oil Pan Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 423-7722

Units of Measure

USMetric
Width (mm): 226.0
Length (in): 12.32
Material: Alloy Aluminum,Corrosion Preventative Fluid,Other Gasket
Thickness (in): 0.04
Thickness (mm): 1.0
Length (mm): 313.0
Width (in): 8.89
View More
Compatible Models for part number 423-7722

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB22B CB2.5 GC

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

MINI HYD EXCAVATOR

304 303.5 305 304CR 303.5CR 305.5 CR 305 CR

GENERATOR SET

C1.1 C1.5 XQ20T4F

UTILITY COMPACTOR

CC2.7 GC CC2.6 CC2.7 CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3013 C2.2 C1.7 3013C C1.5 C1.1

ENGINE

C2.2 C1.7

COMPACTOR

CC-24B CB-24B CB-32B CB-22B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-34 XW CC4.0 CB-335E CB-32 CB-34 CB-24 CB-22 CC-34 CC-24 CB4.0 CB4.4 CB-334E

COMPACT WHEEL LOADER

903 902 901

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced