Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsHammersHammer Tools423-8310: H55 In Line Chisel
Home
AttachmentsHammersHammer Tools
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Product Images
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel
423-8310: H55 In Line Chisel

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Hammer Tools designed for Cat Hammers are heat treated and matched to both hammer piston diameter and mass to deliver full blow energy.

Cat® Hammer Tools designed for Cat Hammers are heat treated and matched to both hammer piston diameter and mass to deliver full blow energy.

Specifications
Specifications
Units of MeasureUSMetric
Tool Shaft Diameter: 2.3 in
Tool Shaft Diameter: 58 mm
Overall Length: 550 mm
Overall Length: 21.7 in
Weight: 24.3 lb
Weight: 11 kg
Compatibility: H55 Hammer
Units of MeasureUSMetric
Tool Shaft Diameter: 2.3 in
Tool Shaft Diameter: 58 mm
Overall Length: 550 mm
View More
Compatible Models
Compatible Models
Hammer
H55E S
View More
Hammer
H55E S
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert