Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits423-8348: Sensor-Exhaust
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits423-8348: Sensor-Exhaust
423-8348: Sensor-Exhaust

Cat® Exhaust Sensor (Temperature)(Diesel Particulate Filter)

Brand: Cat

Product Images
423-8348: Sensor-Exhaust
423-8348: Sensor-Exhaust
423-8348: Sensor-Exhaust
423-8348: Sensor-Exhaust
423-8348: Sensor-Exhaust

Cat® Exhaust Sensor (Temperature)(Diesel Particulate Filter)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 423-8348

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 2.36
Material: Carbon Steel,Corrosion Preventative Fluid
Overall Width (mm): 59.9
Overall Length (in): 6.1
Thread Size (mm): M12x1.25
Overall Length (mm): 154.9
View More
Compatible Models for part number 423-8348

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

COMPACT TRACK LOADER

249D 239D 249D3 239D3

POWER MODULE

XQ35

SKID STEER LOADER

232D3 226D3 232D 226D

INDUSTRIAL ENGINE

C2.2 C1.5

COMPACTOR

CC-34B CC-24B CB-34B XW CB-22B CB-24B CB-34B CB-32B CB-36B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced