Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsTrenchers424-0472: T315 Hydraulic Side Shift, Standard Chain
HomeAttachmentsTrenchers424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Product Images
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain
424-0472: T315 Hydraulic Side Shift, Standard Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 424-0472

Units of Measure

USMetric
Standard Boom Length: 60 in
Standard Boom Length: 1524 mm
Cutting Width: 203 mm
Cutting Width: 8 in
Chain Type: Standard
Required Hydraulics: High Flow XPS
Overall Width: 74.8 in
Overall Width: 1901 mm
Overall Length: 118.5 in
Overall Length: 3010 mm
Weight: 1287.1 lb
Weight: 583.8 kg
Overall Height: 786 mm
Overall Height: 30.9 in
Optimal Hydraulic Flow: 95-152 L/min (25-40 gpm)
Optimal Hydraulic Pressure: 207-310 bar (3300-4500 psi)
Drive Shaft Speed at Maximum Flow: 207 rpm
Side Shift Travel: 559 mm
Side Shift Travel: 22 in
Maximum Auger Clearance: 534 mm
Maximum Auger Clearance: 21 in
Spoil Auger Diameter: 457 mm
Spoil Auger Diameter: 18 in
Optional Cutting Widths: 152, 254, 305 mm (6, 10, 12 in)
View More
Compatible Models for part number 424-0472

TRENCHER

T315 T15B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced