Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies424-4285: 24 Volt Marker Head Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies424-4285: 24 Volt Marker Head Lamp
424-4285: 24 Volt Marker Head Lamp

Cat® 24 Volt Marker Left Hand Marker Head Lamp

Brand: Cat

Product Images
424-4285: 24 Volt Marker Head Lamp
424-4285: 24 Volt Marker Head Lamp
424-4285: 24 Volt Marker Head Lamp
424-4285: 24 Volt Marker Head Lamp
424-4285: 24 Volt Marker Head Lamp

Cat® 24 Volt Marker Left Hand Marker Head Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 424-4285

Units of Measure

USMetric
Diameter (in): 2.6,2.6
Diameter (mm): 66.0,66.0
Lamp Type: Position
Length (in): 2.95
Length (mm): 74.9
Lens Pattern: Flood
Lens Type: Clear
Voltage (volts): 24
Material: Polycarbonate Plastic
View More
Compatible Models for part number 424-4285

WHEELED EXCAVATOR

M322F M323F M314F M320F M316F MH3026 M318F MH3024

EXCAVATOR

M317F M318F M315F

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced