Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home424-7731: Bolt-Hex Head
Home424-7731: Bolt-Hex Head
424-7731: Bolt-Hex Head

Cat® Hex Head Bolt

Brand: Cat

Product Images
424-7731: Bolt-Hex Head
424-7731: Bolt-Hex Head
424-7731: Bolt-Hex Head
424-7731: Bolt-Hex Head
424-7731: Bolt-Hex Head
Contact your dealer for replacement options.

Cat® Hex Head Bolt

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 424-7731

Units of Measure

USMetric
Bolt Length (in): 0.394
Bolt Length (mm): 10.0
Bolt Type: Hex Head
Grip Length (in): 0.083
Grip Length (mm): 2.1
Thread: Coarse
Thread Size (in - TPI) (in): M4-0.7
Hand of Thread: RH
Material: Corrosion Preventative Fluid,Alloy Zinc,Alloy Steel,Carbon Steel
Thread Size (in): 0
Hex Size (in): 0.27
Coating: Zinc
Thread Size (mm): M4
Class or Grade: Iso 898-1 Class 8.8
Material Description: Steel
Hex Size (mm): 7.0
Thread Size (dia x pitch) (mm): M4x0.7
View More
Compatible Models for part number 424-7731

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

INDUSTRIAL ENGINE

C2.2 C1.5

COMPACTOR

CB-22B CB-24B CC-24B CB-32B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced