Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws424-7747: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws424-7747: Hex Head Bolt
424-7747: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
424-7747: Hex Head Bolt
424-7747: Hex Head Bolt
424-7747: Hex Head Bolt
424-7747: Hex Head Bolt
424-7747: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 424-7747

Units of Measure

USMetric
Bolt Length (in): 0.984
Thread Size (dia x pitch) (mm): M10x1.25
Bolt Length (mm): 25.0
Bolt Type: Hex Head
Grip Length (in): 0.148
Grip Length (mm): 3.75
Material: STAINLESS STEEL,Stainless Steel,Corrosion Preventative Fluid,Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Hex Size (in): 0.62
Class or Grade: Austenitic
Thread Size (mm): M10
Locking Feature: None
Hex Size (mm): 16.0
View More
Compatible Models for part number 424-7747

PAVING COMPACTOR

CB2.7 CC2.7 CB2.5

ASPHALT COMPACTOR

CC2.7 GC CB2.7 GC CB2.5 GC

MINI HYD EXCAVATOR

305 CR

UTILITY COMPACTOR

CB2.5 GC CB2.7 GC CC2.7 GC

ENGINE

C1.7

INDUSTRIAL ENGINE

C1.5

COMPACTOR

CC-24B CB-22B CB-24B CB-32B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced