Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings424-9839: Turbocharger Group
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings424-9839: Turbocharger Group
424-9839: Turbocharger Group

Cat® Turbocharger Group

Brand: Cat

Product Images
424-9839: Turbocharger Group
424-9839: Turbocharger Group
424-9839: Turbocharger Group
424-9839: Turbocharger Group
424-9839: Turbocharger Group

Cat® Turbocharger Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 424-9839

Units of Measure

USMetric
Overall Height (in): 4.53
Overall Width (in): 6.3
Material: Alloy Mixed: Metal,Corrosion Preventative Fluid
Overall Width (mm): 160.0
Overall Length (in): 6.3
Overall Height (mm): 115.0
Overall Length (mm): 160.0
View More
Compatible Models for part number 424-9839

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

MINI HYD EXCAVATOR

305 CR

INDUSTRIAL ENGINE

C1.5

COMPACTOR

CB-22B CB-24B CC-24B CB-32B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced