Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits428-8674: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
428-8674: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
428-8674: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
428-8674: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
428-8674: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

151-2566: 70.05mm Bore Diameter Piston Guide Wear Ring
151-2566: 70.05mm Bore Diameter Piston Guide Wear RingQuantity: 1
144-9494: Cat® Head Wear Ring
144-9494: Cat® Head Wear RingQuantity: 1
1H-5728: 3.53 x 63.09mm 75A NBR O-Ring
1H-5728: 3.53 x 63.09mm 75A NBR O-RingQuantity: 1
144-9492: Lift Cylinder Lip Type Seal
144-9492: Lift Cylinder Lip Type SealQuantity: 1
144-9493: 28mm ID Lift Cylinder U Cup Seal
144-9493: 28mm ID Lift Cylinder U Cup SealQuantity: 1
360-2963: 2.62 x 69.52mm 75A FKM O-Ring
360-2963: 2.62 x 69.52mm 75A FKM O-RingQuantity: 1
161-7145: 54.5mm Inner Diameter Piston Seal
161-7145: 54.5mm Inner Diameter Piston SealQuantity: 1
4J-9225: 63.30mm Internal Diameter Rubber Backup Ring
4J-9225: 63.30mm Internal Diameter Rubber Backup RingQuantity: 1
Showing 1 to 8 of 8
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert