Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits430-3914: Engine Overhaul Kit - Bronze
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
430-3914: Engine Overhaul Kit - Bronze
430-3914: Engine Overhaul Kit - Bronze

Engine Overhaul Kit - Bronze

Brand: Cat

Product Images
430-3914: Engine Overhaul Kit - Bronze
430-3914: Engine Overhaul Kit - Bronze

Engine Overhaul Kit - Bronze

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

115-4072: 79.29mm Outside Diameter Sleeve Bearing
115-4072: 79.29mm Outside Diameter Sleeve BearingQuantity: 1
280-6794: 38.1mm Inner Diameter Hose
280-6794: 38.1mm Inner Diameter HoseQuantity: 1
242-3864: 58.50mm Free Length Compression Spring
242-3864: 58.50mm Free Length Compression SpringQuantity: 2
430-4352: FRONT HOUSING INSTALL GASKET KIT
430-4352: FRONT HOUSING INSTALL GASKET KITQuantity: 1
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature RegulatorQuantity: 1
216-5586: 65.32mm Internal Diameter Steel Sleeve Bearing
216-5586: 65.32mm Internal Diameter Steel Sleeve BearingQuantity: 1
203-6090: 70.10mm Outer Diameter Camshaft Sleeve Bearing
203-6090: 70.10mm Outer Diameter Camshaft Sleeve BearingQuantity: 1
0S-0519: 73.38mm Outside Diameter Non-Threaded Cup-Plug
0S-0519: 73.38mm Outside Diameter Non-Threaded Cup-PlugQuantity: 1
240-0041: Engine Crankcase Breather
240-0041: Engine Crankcase BreatherQuantity: 1
213-3190: 86mm Outside Diameter Connecting Rod Bearing
213-3190: 86mm Outside Diameter Connecting Rod BearingQuantity: 6
424-1264: Flywheel Housing Gasket Kit - Rear Structure
424-1264: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
425-6640: Block & Oil Pan Gaskets Kit - Central Lower Structure
425-6640: Block & Oil Pan Gaskets Kit - Central Lower StructureQuantity: 1
430-7210: GASKET (SCH) KIT
430-7210: GASKET (SCH) KITQuantity: 1
1R-0762: Engine Fuel Filter
1R-0762: Engine Fuel FilterQuantity: 1
305-0793: Single Fuel Injector Kit
305-0793: Single Fuel Injector KitQuantity: 6
3E-8017: M10 x 1.5mm Cone Lock Nut
3E-8017: M10 x 1.5mm Cone Lock NutQuantity: 12
203-5805: 70.10mm Outer Diameter Sleeve Bearing
203-5805: 70.10mm Outer Diameter Sleeve BearingQuantity: 2
033-6032: 1.78 x 26.7mm 75A FKM O-Ring
033-6032: 1.78 x 26.7mm 75A FKM O-RingQuantity: 1
347-3148: 48.00mm Minimum Internal Diameter Clamp
347-3148: 48.00mm Minimum Internal Diameter ClampQuantity: 2
5P-0597: 44.45mm Minimum Internal Diameter Clamp
5P-0597: 44.45mm Minimum Internal Diameter ClampQuantity: 1
3B-0623: 25.73mm Outside Diameter Non-Threaded Cup-Plug
3B-0623: 25.73mm Outside Diameter Non-Threaded Cup-PlugQuantity: 2
4F-5695: 51.16mm Outside Diameter Non-Threaded Cup-Plug
4F-5695: 51.16mm Outside Diameter Non-Threaded Cup-PlugQuantity: 4
4P-4369: 11.50mm Internal Diameter Steel Spacer
4P-4369: 11.50mm Internal Diameter Steel SpacerQuantity: 6
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mmQuantity: 12
424-1361: Oil Cooler and Lines Gasket Kit
424-1361: Oil Cooler and Lines Gasket KitQuantity: 1
3F-5792: 3.53 x 129.77mm 75A NBR O-Ring
3F-5792: 3.53 x 129.77mm 75A NBR O-RingQuantity: 1
5P-6436: 1.78 x 29.87mm 70A VMQ O-Ring
5P-6436: 1.78 x 29.87mm 70A VMQ O-RingQuantity: 1
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 1
1W-8407: 8mm Inside Diameter Cylinder Block Sleeve
1W-8407: 8mm Inside Diameter Cylinder Block SleeveQuantity: 2
116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel StudQuantity: 12
0L-1026: 13mm Outside Diameter Non-Threaded Cup-Plug
0L-1026: 13mm Outside Diameter Non-Threaded Cup-PlugQuantity: 2
428-9317: GASKET (WP) KIT
428-9317: GASKET (WP) KITQuantity: 1
Showing 1 to 32 of 34Load More
DescriptionSpecificationsCompatible Models
Description for part number 430-3914

The Bronze kit includes all parts necessary for a low-cost, basic repair option; including main, rod and thrust bearings, piston rings and a complete set of seals & gaskets, retainers, plugs, hardware, oil filter, fuel filter, exhaust sleeves, studs and thermostats. The Bronze level also has no core charge.

View More
Specifications for part number 430-3914
Bronze Kit Contains: standard rod bearings, camshaft bearings, oil filter, fuel filter, studs, locknuts, coolant temperature regulators, turbo locknuts & bolts, gaskets and seals.
View More
Compatible Models for part number 430-3914

EXCAVATOR

330C L 330C LN 330C FM 330C 330C MH

MOBILE HYD POWER UNIT

330C

MOTOR GRADER

160H 140H 163H 143H 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced