Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups430-4199: Track Group
HomeUndercarriageTrack ComponentsTrack Groups430-4199: Track Group
430-4199: Track Group

Cat® Track Group Trapezoidal Hole, Press Fit Master, Double Grouser, 46 Sections, PPR, 700mm Shoe Width, 317.5mm Track Pitch

Brand: Cat

Product Images
430-4199: Track Group
430-4199: Track Group

Cat® Track Group Trapezoidal Hole, Press Fit Master, Double Grouser, 46 Sections, PPR, 700mm Shoe Width, 317.5mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 430-4199

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 2.638
Track Shoe Hole Type: Trapezoidal
Shoe Width (mm): 700.0
Number of Track Sections: 46.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
UC System: HD
ARM: No
Shoe Width (in): 27.559
Number of Sections: 46
Hole Type: Trapezoidal
Grease Track Type: GLT
Link Inside Spread Sprocket (mm): 67
Bushing Inside Diameter (in): 4.331
Shoe Type: Not Applicable
Seal And Lube Type: Not Applicable
Bushing Inside Diameter (mm): 110
Bolt Size (mm): 1 3/8
Master Link Type: Press Fit Master
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Track Pitch (in): 12.5
Offset: Not Applicable
Track Bolt Thread: 1.375
Number of Grousers: Double
Clipped: Yes
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.375
View More
Compatible Models for part number 430-4199

EXPANDED MINING PRODUCTS

LD350

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced