Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits430-4352: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
430-4352: FRONT HOUSING INSTALL GASKET KIT
430-4352: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
430-4352: FRONT HOUSING INSTALL GASKET KIT
430-4352: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

384-9992: 3.53 x 50.39mm 70A EPDM O-Ring
384-9992: 3.53 x 50.39mm 70A EPDM O-RingQuantity: 1
4R-9999: Crankshaft Seal Excluder
4R-9999: Crankshaft Seal ExcluderQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
135-9819: Edge Bonded Seal Gasket
135-9819: Edge Bonded Seal GasketQuantity: 1
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 3
166-1781: 0.94mm Thick Engine Housing Gasket
166-1781: 0.94mm Thick Engine Housing GasketQuantity: 1
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
245-7339: 117.6mm Outer Diameter Crankshaft Seal
245-7339: 117.6mm Outer Diameter Crankshaft SealQuantity: 1
227-5904: 3 x 104mm 75A FKM O-Ring
227-5904: 3 x 104mm 75A FKM O-RingQuantity: 1
126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 2
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
Showing 1 to 16 of 16
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert