Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits430-8167: Engine Overhaul Kit - Silver
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
430-8167: Engine Overhaul Kit - Silver
430-8167: Engine Overhaul Kit - Silver

Engine Overhaul Kit - Silver

Brand: Cat

Product Images
70.10mm Outer Diameter Sleeve Bearing
86mm Outside Diameter Connecting Rod Bearing
48.00mm Minimum Internal Diameter Clamp
Engine Fuel Filter
1.78 x 26.7mm 75A FKM O-Ring
Block & Oil Pan Gaskets Kit - Central Lower Structure
Single Fuel Injector Kit
25.73mm Outside Diameter Non-Threaded Cup-Plug
120.30mm Inner Diameter Liner Seal
M10 x 1.5mm Hex Flange Nut
51.16mm Outside Diameter Non-Threaded Cup-Plug
44.45mm Minimum Internal Diameter Clamp
11.50mm Internal Diameter Steel Spacer
Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
112mm Gage Diameter Piston Oil Ring
Crankcase Open Breather
82.62mm Inner Diameter Sleeve Bearing
8mm Inside Diameter Cylinder Block Sleeve
21.266mm Inner Diameter Guide Spring
Cylinder Liner
Internal Retaining Ring
1.78 x 29.87mm 70A VMQ O-Ring
Engine Piston Crown
69.95mm Outside Diameter Sleeve Bearing
Water Separator and Fuel Filter
GASKET (SCH) KIT
GASKET (WP) KIT
FRONT HOUSING INSTALL GASKET KIT
Flywheel Housing Gasket Kit - Rear Structure
Engine Oil Filter
13mm Outside Diameter Non-Threaded Cup-Plug
85mm Long Taper Lock Steel Stud
3.53 x 129.77mm 75A NBR O-Ring
112mm Gage Diameter Piston Top Ring
145mm Gage Diameter Piston Intermediate Ring
65.32mm Internal Diameter Steel Sleeve Bearing
70.10mm Outer Diameter Camshaft Sleeve Bearing
58.50mm Free Length Compression Spring
79.29mm Outside Diameter Sleeve Bearing
73.38mm Outside Diameter Non-Threaded Cup-Plug
38.1mm Inner Diameter Hose
99.82mm Bore Diameter Piston Skirt
64.85mm Internal Diameter Sleeve Bearing
Oil Cooler and Lines Gasket Kit
22.20mm Minimum Internal Diameter Hose Clamp
Engine Water Temperature Regulator
430-8167: Engine Overhaul Kit - Silver

Engine Overhaul Kit - Silver

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A basic in-frame overhaul kit that includes the Bronze kit plus new pistons, liners, wrist pins, rings, retainers and a rod-less, unassembled cylinder pack. The Silver level has no core charge. The Bronze kit includes all parts necessary for a low-cost, basic repair option; including main, rod and thrust bearings, piston rings and a complete set of seals & gaskets, retainers, plugs, hardware, oil filter, fuel filter, exhaust sleeves, studs and thermostats. The Bronze level also has no core charge.

A basic in-frame overhaul kit that includes the Bronze kit plus new pistons, liners, wrist pins, rings, retainers and a rod-less, unassembled cylinder pack. The Silver level has no core charge. The Bronze kit includes all parts necessary for a low-cost, basic repair option; including main, rod and thrust bearings, piston rings and a complete set of seals & gaskets, retainers, plugs, hardware, oil filter, fuel filter, exhaust sleeves, studs and thermostats. The Bronze level also has no core charge.

Specifications
Specifications
Silver Kit Contains: Bronze kit plus 6 new unassembled pistons, liners, rings and retainers.
Silver Kit Contains: Bronze kit plus 6 new unassembled pistons, liners, rings and retainers.
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6R II
Motor Grader
160H140H163H143H14H
View More
Track-Type Tractor
D6R II
Warranty Information
Return Policy
Items included

No results available.

203-5805: 70.10mm Outer Diameter Sleeve Bearing
203-5805: 70.10mm Outer Diameter Sleeve BearingQuantity: 2
213-3190: 86mm Outside Diameter Connecting Rod Bearing
213-3190: 86mm Outside Diameter Connecting Rod BearingQuantity: 6
347-3148: 48.00mm Minimum Internal Diameter Clamp
347-3148: 48.00mm Minimum Internal Diameter ClampQuantity: 2
1R-0762: Engine Fuel Filter
1R-0762: Engine Fuel FilterQuantity: 1
033-6032: 1.78 x 26.7mm 75A FKM O-Ring
033-6032: 1.78 x 26.7mm 75A FKM O-RingQuantity: 1
425-3656: Block & Oil Pan Gaskets Kit - Central Lower Structure
425-3656: Block & Oil Pan Gaskets Kit - Central Lower StructureQuantity: 1
305-0793: Single Fuel Injector Kit
305-0793: Single Fuel Injector KitQuantity: 6
3B-0623: 25.73mm Outside Diameter Non-Threaded Cup-Plug
3B-0623: 25.73mm Outside Diameter Non-Threaded Cup-PlugQuantity: 2
167-0024: 120.30mm Inner Diameter Liner Seal
167-0024: 120.30mm Inner Diameter Liner SealQuantity: 6
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 12
4F-5695: 51.16mm Outside Diameter Non-Threaded Cup-Plug
4F-5695: 51.16mm Outside Diameter Non-Threaded Cup-PlugQuantity: 4
5P-0597: 44.45mm Minimum Internal Diameter Clamp
5P-0597: 44.45mm Minimum Internal Diameter ClampQuantity: 1
4P-4369: 11.50mm Internal Diameter Steel Spacer
4P-4369: 11.50mm Internal Diameter Steel SpacerQuantity: 6
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mmQuantity: 12
168-7209: 112mm Gage Diameter Piston Oil Ring
168-7209: 112mm Gage Diameter Piston Oil RingQuantity: 6
204-4444: Crankcase Open Breather
204-4444: Crankcase Open BreatherQuantity: 1
1W-4738: 82.62mm Inner Diameter Sleeve Bearing
1W-4738: 82.62mm Inner Diameter Sleeve BearingQuantity: 2
1W-8407: 8mm Inside Diameter Cylinder Block Sleeve
1W-8407: 8mm Inside Diameter Cylinder Block SleeveQuantity: 2
467-4243: 21.266mm Inner Diameter Guide Spring
467-4243: 21.266mm Inner Diameter Guide SpringQuantity: 12
469-5312: Cylinder Liner
469-5312: Cylinder LinerQuantity: 6
7X-2908: Internal Retaining Ring
7X-2908: Internal Retaining RingQuantity: 12
5P-6436: 1.78 x 29.87mm 70A VMQ O-Ring
5P-6436: 1.78 x 29.87mm 70A VMQ O-RingQuantity: 1
197-9297: Engine Piston Crown
197-9297: Engine Piston CrownQuantity: 6
8M-9315: 69.95mm Outside Diameter Sleeve Bearing
8M-9315: 69.95mm Outside Diameter Sleeve BearingQuantity: 2
423-8525: Water Separator and Fuel Filter
423-8525: Water Separator and Fuel FilterQuantity: 1
424-5181: GASKET (SCH) KIT
424-5181: GASKET (SCH) KITQuantity: 1
428-9317: GASKET (WP) KIT
428-9317: GASKET (WP) KITQuantity: 1
430-3948: FRONT HOUSING INSTALL GASKET KIT
430-3948: FRONT HOUSING INSTALL GASKET KITQuantity: 1
430-3956: Flywheel Housing Gasket Kit - Rear Structure
430-3956: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 1
0L-1026: 13mm Outside Diameter Non-Threaded Cup-Plug
0L-1026: 13mm Outside Diameter Non-Threaded Cup-PlugQuantity: 2
116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel StudQuantity: 12
Showing 1 to 32 of 46Load More
DescriptionSpecificationsCompatible Models
Description for part number 430-8167

A basic in-frame overhaul kit that includes the Bronze kit plus new pistons, liners, wrist pins, rings, retainers and a rod-less, unassembled cylinder pack. The Silver level has no core charge. The Bronze kit includes all parts necessary for a low-cost, basic repair option; including main, rod and thrust bearings, piston rings and a complete set of seals & gaskets, retainers, plugs, hardware, oil filter, fuel filter, exhaust sleeves, studs and thermostats. The Bronze level also has no core charge.

View More
Specifications for part number 430-8167
Silver Kit Contains: Bronze kit plus 6 new unassembled pistons, liners, rings and retainers.
View More
Compatible Models for part number 430-8167

TRACK-TYPE TRACTOR

D6R II

MOTOR GRADER

160H 140H 163H 143H 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert