Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals430-8711: Plug Assembly-Connector
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals430-8711: Plug Assembly-Connector
430-8711: Plug Assembly-Connector

Cat® Connector Plug Assembly (3 Pin)

Brand: Cat

Product Images
430-8711: Plug Assembly-Connector
430-8711: Plug Assembly-Connector
430-8711: Plug Assembly-Connector
430-8711: Plug Assembly-Connector
430-8711: Plug Assembly-Connector

Cat® Connector Plug Assembly (3 Pin)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 430-8711

Units of Measure

USMetric
Overall Height (in): 0.73
Overall Width (in): 1.21
Material: Thermoplastic Plastic
Overall Width (mm): 30.75
Overall Length (in): 1.42
Overall Height (mm): 18.5
Wire Gauge (AWG): 16
Overall Length (mm): 36.0
View More
Compatible Models for part number 430-8711

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D2 XHP 299D3 XE 299D3 299D2

GENERATOR SET

C4.4

SOIL COMPACTOR

CP11 CP12 CP14 CP16 CS11 CS12 CS14 CS16 CS19

BACKHOE LOADER

416F2 420F2 428F2 432F2 444F2 440 450 430F2 434F2

COMPACT WHEEL LOADER

914M 918M 910M

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D4 D4K2 LGP D3K2 XL D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K2 XL D4K2 XL D6K

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ASPHALT PAVER

AP500F AP655 AP655F AP655F L AP600 AP600F AP555F

MARINE ENGINE

C8.7

PIPELAYER

PL61

SKID STEER LOADER

272D3 XE 272D3 272D2 272D2 XHP

WHEELED EXCAVATOR

M323F M316F M314F

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CCS7 CCS9 CB13 CB15 CB16

EXCAVATOR

316F L M315F 323F SA 312F 325F LCR M317F 323F LN 323F 318F L 320 318F 313F L 314F CR 316F 323F OEM 320F L 315F LCR 313F 320 GC 325F

VIBRATORY COMPACTOR

CS-44B CB-66B CS-56B CS-68B CP-74B CB-64B CS-54B CS-66B CS-78B CS-64B CS-76B CP-54B CS-74B CS44B CB-68B CP-56B CP-68B CP44B CP-44B

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced