Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights431-8735: Turn Signal Flasher
HomeElectrical & ElectronicsLights & Light AccessoriesLights431-8735: Turn Signal Flasher
431-8735: Turn Signal Flasher

Cat® 12/24 Volt Flasher For Turn Signal

Brand: Cat

Product Images
431-8735: Turn Signal Flasher
431-8735: Turn Signal Flasher
431-8735: Turn Signal Flasher
431-8735: Turn Signal Flasher
431-8735: Turn Signal Flasher

Cat® 12/24 Volt Flasher For Turn Signal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 431-8735

Units of Measure

USMetric
Material: Plastic,Polyurethane Plastic
Overall Height (in): 2.5
Overall Height (mm): 63.5
Overall Length (in): 4.35
Overall Length (mm): 110.49
Overall Width (in): 1.12
Overall Width (mm): 28.4
View More
Compatible Models for part number 431-8735

ROAD RECLAIMER

RM600 RM800 RM400

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800 RM400

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

16M 18M3 12M 16M3 24M 12K 24 14M-3 14M3 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 120K 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 140K 2 160M 3 AWD 120 GC 140M 3 140M 2 140 140 GC 16GC 120M 2

WHEEL LOADER

972M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced