Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components433-2272: Cab Mounting Bushing
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
433-2272: Cab Mounting Bushing
433-2272: Cab Mounting Bushing

Cat® Cab Mounting Bushing dampens vibration and secures cab structure, enhancing operator comfort in rough conditions.

Brand: Cat

Product Images
433-2272: Cab Mounting Bushing
433-2272: Cab Mounting Bushing

Cat® Cab Mounting Bushing dampens vibration and secures cab structure, enhancing operator comfort in rough conditions.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 433-2272
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 433-2272

Units of Measure

USMetric
Pilot Outside Diameter (mm): 73.2
Material: Carbon Steel
Mount Type: Bushing With Outer Sleeve
Inside Diameter (mm): 16.8
Overall Length (mm): 83.2
Pilot Outside Diameter (in): 2.88
Inside Diameter (in): 0.7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 433-2272

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert