Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches433-3061: FUEL LEVEL SENDER ASSEMBLY
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
433-3061: FUEL LEVEL SENDER ASSEMBLY
433-3061: FUEL LEVEL SENDER ASSEMBLY

Cat® Passive fuel sensor with sealed column Reed switch array

Brand: Cat

Product Images
433-3061: FUEL LEVEL SENDER ASSEMBLY
433-3061: FUEL LEVEL SENDER ASSEMBLY

Cat® Passive fuel sensor with sealed column Reed switch array

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 433-3061
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 433-3061

Units of Measure

USMetric
Material: Stainless Steel,Nylon, 6, 6/12, 6/6 Plastic
Wire Length (in): 6.9
Connector Type: 2-pin DT
Wire Length (mm): 175.0
View More
Compatible Models for part number 433-3061

ASPHALT PAVER

AP500F AP555F

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced