Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes433-6740: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes433-6740: Track Shoe
433-6740: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, SES, ARM

Brand: Cat

Product Images
433-6740: Track Shoe
433-6740: Track Shoe
433-6740: Track Shoe
433-6740: Track Shoe
433-6740: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, SES, ARM

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-6740

Units of Measure

USMetric
Shoe Width (mm): 710.0
Material: Alloy Mixed: Metal,Boron Steel
UC System: HD
Plate Thickness (mm): 22.5
ARM: Yes
Joint Type: Joint 2
Shoe Bolt Hole Spacing B (mm): 190
Shoe Bolt Hole Spacing C (mm): 250
Shoe Width (in): 27.953
Plate Thickness (in): 0.886
Shoe Bolt Hole Spacing A (mm): 80
Track Bolt Thread: 1.125
Shoe Section 1E Spec: 1E4650
Number of Grousers: Single
Bolt Hole Diameter (in): 1.161
Clipped: No
Shoe Type: Ses
Bolt Hole Diameter (mm): 29.5
View More
Compatible Models for part number 433-6740

TRACK-TYPE TRACTOR

D10T2 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced