Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Hammer Components433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper
HomeHydraulicsHydraulic Hammer Components433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper
433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper

Cat® 96mm Inner Diameter Hydraulic Hammer Bottom Damper

Brand: Cat

Product Images
433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper
433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper
433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper
433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper
433-9673: 96mm Inner Diameter Hydraulic Hammer Bottom Damper

Cat® 96mm Inner Diameter Hydraulic Hammer Bottom Damper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-9673

Units of Measure

USMetric
Length (mm): 188.0
Length (in): 7.4
Height (mm): 196.0
Height (in): 7.7
Material Description: PLASTIC
Width (mm): 74.0
Weight (kg): 0.79
Width (in): 2.9
Weight (lb): 1.73
Center Hole (mm): 96.0
Center Hole (in): 3.8
Approx. Weight (kg): 0.786
Approx. Weight (lb): 1.7
Material: Polyester Urethane,Polyurethane Plastic
Color: Black
View More
Compatible Models for part number 433-9673

MINI HYD EXCAVATOR

305D CR 303.5E

HAMMER

H65S H45S H55S H55E S H35S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced