Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits434-1664: Bracket Assembly
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits434-1664: Bracket Assembly
434-1664: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
434-1664: Bracket Assembly
434-1664: Bracket Assembly
434-1664: Bracket Assembly
434-1664: Bracket Assembly
434-1664: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 434-1664

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 2.28
Overall Width (in): 3.85
Material: Alloy Mixed: Metal,Alloy Zinc,Carbon Steel
Overall Length (in): 4.4
Overall Width (mm): 98.0
Thickness (in): 0.23
Overall Height (mm): 58.0
Overall Length (mm): 112.0
Thickness (mm): 6.0
View More
Compatible Models for part number 434-1664

BACKHOE LOADER

415 416 420XE 420F2 416F2 415F2 420

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced