Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs435-5073: 5.56mm Thick Diamond Groove Friction Disc
HomeDrivetrainSteeringSteering Friction Discs435-5073: 5.56mm Thick Diamond Groove Friction Disc
435-5073: 5.56mm Thick Diamond Groove Friction Disc

Cat® Steel Special Fit Friction Disc for Steering Clutch

Brand: Cat

Product Images
435-5073: 5.56mm Thick Diamond Groove Friction Disc
435-5073: 5.56mm Thick Diamond Groove Friction Disc
435-5073: 5.56mm Thick Diamond Groove Friction Disc
435-5073: 5.56mm Thick Diamond Groove Friction Disc
435-5073: 5.56mm Thick Diamond Groove Friction Disc

Cat® Steel Special Fit Friction Disc for Steering Clutch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 435-5073

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Diamond groove pattern optimizes cooling.
• Hardened steel core reduces spline wear.
• (67) tooth internal spline provides exact OEM fit.
• OEM friction formulation maintains brake performance certification.

Application:
Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 435-5073

Units of Measure

USMetric
Inside Diameter (mm): 496.42
Outside Diameter (mm): 612.0
Thickness (mm): 5.56
Inside Diameter (in): 19.544
Outside Diameter (in): 24.09
Thickness (in): 0.218
Material: Non-Band Type Friction Material,Alloy Steel
View More
Compatible Models for part number 435-5073

TRACK-TYPE TRACTOR

D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced