Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components435-9302: Air Precleaner Lower Baffle
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components435-9302: Air Precleaner Lower Baffle
435-9302: Air Precleaner Lower Baffle

Cat® Air Precleaner Lower Baffle functions as a barrier to large particles present in incoming air, diverting them away from the main filtration system

Brand: Cat

fallback-image
435-9302: Air Precleaner Lower Baffle

Cat® Air Precleaner Lower Baffle functions as a barrier to large particles present in incoming air, diverting them away from the main filtration system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 435-9302

Units of Measure

USMetric
Width (mm): 430.8
Type: Fixed Vane
Height (mm): 151.0
Length (in): 16.961
Material: Polyolefin Plastic
Scavenge Required: Yes
Housing Material: Plastic
Width (in): 16.961
Length (mm): 430.8
Height (in): 5.945
View More
Compatible Models for part number 435-9302

WHEEL TRACTOR

627H 651E 657E 637K

WHEEL TRACTOR-SCRAPER

657 627 637 627K LRC 637K

ENGINE

C15 C18

PETROLEUM ENGINE

C15 C18

WHEEL DOZER

844 854K 854 844K

LANDFILL COMPACTOR

836K 836

MOTOR GRADER

18M3 16M3 24 14M-3 14M3 160 12M 3 12M 2 16 14 18 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 16GC

WHEEL LOADER

993K 980H 992K 966 GC 986 988GC 994K 986K 962K 995 990K 990 993 992

HYDRAULIC SHOVEL

6015B 6020 6015 6020B 6030

TRACK-TYPE TRACTOR

D9 D8 D7 D8T D10T2 D10 D9T D9 GC

PIPELAYER

PL83 PL87 PL72

INDUSTRIAL ENGINE

C9.3B C18 C13 C15 C9.3

WHEEL SCRAPER

657E

EXPANDED MINING PRODUCTS

LD350

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced