Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings437-2896: 2.62 x 13.94mm 60A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings437-2896: 2.62 x 13.94mm 60A NBR O-Ring
437-2896: 2.62 x 13.94mm 60A NBR O-Ring

O-Ring

Brand: Cat

Product Images
437-2896: 2.62 x 13.94mm 60A NBR O-Ring
437-2896: 2.62 x 13.94mm 60A NBR O-Ring
437-2896: 2.62 x 13.94mm 60A NBR O-Ring
437-2896: 2.62 x 13.94mm 60A NBR O-Ring
437-2896: 2.62 x 13.94mm 60A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 437-2896

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 13.94
Inside Diameter (in): 0.549
Material: Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 60a
Dash Size: 113
View More
Compatible Models for part number 437-2896

BACKHOE LOADER

432F2 420F2 430F2 422F2 444F2 434F2 416F2 427F2 415F2 428F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced