Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits437-3324: FRONT HOUSING INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits437-3324: FRONT HOUSING INSTALL GASKET KIT
437-3324: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
437-3324: FRONT HOUSING INSTALL GASKET KIT
437-3324: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

160-7271: 6.36mm Thick Press Seal
160-7271: 6.36mm Thick Press SealQuantity: 1
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
230-3728: 32.99mm Inner Diameter Fuel System Seal
230-3728: 32.99mm Inner Diameter Fuel System SealQuantity: 1
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 2
223-3505: 122.7mm Inner Diameter Press Seal
223-3505: 122.7mm Inner Diameter Press SealQuantity: 1
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
289-3107: Two Hole Flange Gasket
289-3107: Two Hole Flange GasketQuantity: 1
126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 9
293-7589: 5.33 x 27.94mm 75A FKM O-Ring
293-7589: 5.33 x 27.94mm 75A FKM O-RingQuantity: 1
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded SealQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
8T-9527: 110.72mm Inside Diameter Seal-O-Ring
8T-9527: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
289-3108: Engine Air Inlet Gasket
289-3108: Engine Air Inlet GasketQuantity: 1
166-9144: 0.8mm Thick Front Housing Gasket
166-9144: 0.8mm Thick Front Housing GasketQuantity: 1
606-9110: 186.42mm Outer Diameter Front Crankshaft Seal
606-9110: 186.42mm Outer Diameter Front Crankshaft SealQuantity: 1
129-5427: 27mm Outer Diameter Seal Washer
129-5427: 27mm Outer Diameter Seal WasherQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 3
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 437-3324

We are still working on adding a specification for this part.

Compatible Models for part number 437-3324

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced