Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsBottom Rollers437-8535: Track Roller Group
HomeUndercarriageRolling ComponentsBottom Rollers437-8535: Track Roller Group
437-8535: Track Roller Group

Cat® Track Roller Group 793.8mm Outside Diameter, 380mm Hub Width

Brand: Cat

Product Images
437-8535: Track Roller Group
437-8535: Track Roller Group
437-8535: Track Roller Group
437-8535: Track Roller Group
437-8535: Track Roller Group

Cat® Track Roller Group 793.8mm Outside Diameter, 380mm Hub Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 437-8535

Units of Measure

USMetric
Mounting Bolt Traverse Spacing (in): 0
Mounting Bolt Axial Spacing (mm): 0
Hub Diameter (mm): 330.2
Bore Diameter (mm): 242.03
UC System: CAT_UC
Bushing Bearing Inner Diameter (mm): 210.57
Carrier Roller Compatible: No
Outside Diameter (in): 31.252
Bushing Bearing Inner Diameter (in): 8.29
Outside Diameter (mm): 793.8
Width (mm): 249.9
Bore Diameter (in): 9.529
Hub Diameter (in): 13
Hub Width (mm): 380
Mounting Bolt Traverse Spacing (mm): 0
Hub Width (in): 14.961
Mounting Bolt Axial Spacing (in): 0
Width (in): 9.839
View More
Compatible Models for part number 437-8535

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced