Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts438-7293: 10 Ribs Tensioner Serpentine Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts438-7293: 10 Ribs Tensioner Serpentine Belt
438-7293: 10 Ribs Tensioner Serpentine Belt

Cat® Tensioner Serpentine Belt efficiently transfers power from the engine's crankshaft to other components, enabling proper functioning within the equipment.

Brand: Cat

Product Images
438-7293: 10 Ribs Tensioner Serpentine Belt
438-7293: 10 Ribs Tensioner Serpentine Belt

Cat® Tensioner Serpentine Belt efficiently transfers power from the engine's crankshaft to other components, enabling proper functioning within the equipment.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 438-7293

Units of Measure

USMetric
Belt Type: Serpentine Belts
Belt Length (in): 76.0
Belt Width (in): 1.4
Belt Length (mm): 1,930.0
Belt Width (mm): 36.0
No. of Ribs: 10.0
View More
Compatible Models for part number 438-7293

MARINE ENGINE

C8.7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced