Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits439-1515: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits439-1515: Single Cylinder Head Install Kit
439-1515: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
439-1515: Single Cylinder Head Install Kit
439-1515: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

229-5711: 12.5mm Thick Isolation Seal
229-5711: 12.5mm Thick Isolation SealQuantity: 1
289-9732: 3.53 x 18.64mm 80A TFEP O-Ring
289-9732: 3.53 x 18.64mm 80A TFEP O-RingQuantity: 1
289-3661: Valve Cover Base Retrack Seal
289-3661: Valve Cover Base Retrack SealQuantity: 1
283-2446: O-Ring
283-2446: O-RingQuantity: 1
272-0389: 751.7mm Inner Diameter Press Seal
272-0389: 751.7mm Inner Diameter Press SealQuantity: 1
272-7936: 0.8mm Thick Gasket
272-7936: 0.8mm Thick GasketQuantity: 1
380-5856: Exhaust Shield Seal Assembly
380-5856: Exhaust Shield Seal AssemblyQuantity: 2
224-6361: 73.43mm Outer Diameter Press In Place Seal
224-6361: 73.43mm Outer Diameter Press In Place SealQuantity: 1
228-7102: 2.1 x 13.4mm 90A FKM O-Ring
228-7102: 2.1 x 13.4mm 90A FKM O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 14
227-5903: 2.62 x 61.6mm 70A EPDM O-Ring
227-5903: 2.62 x 61.6mm 70A EPDM O-RingQuantity: 1
3E-8017: M10 x 1.5mm Cone Lock Nut
3E-8017: M10 x 1.5mm Cone Lock NutQuantity: 4
9X-6620: M10 x 1.5mm Cone Lock Nut
9X-6620: M10 x 1.5mm Cone Lock NutQuantity: 5
288-4403: 85mm Long Stainless Steel Taper Lock Stud
288-4403: 85mm Long Stainless Steel Taper Lock StudQuantity: 1
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
212-7728: 32mm Outer Diameter Valve Cover Isolator
212-7728: 32mm Outer Diameter Valve Cover IsolatorQuantity: 10
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 5
6V-5050: 2.95 x 23.47mm 75A FKM O-Ring
6V-5050: 2.95 x 23.47mm 75A FKM O-RingQuantity: 1
9X-7381: 1.78 x 10.82mm 78A HNBR O-Ring
9X-7381: 1.78 x 10.82mm 78A HNBR O-RingQuantity: 2
297-4854: 2.62 x 31.42mm 70A EPDM O-Ring
297-4854: 2.62 x 31.42mm 70A EPDM O-RingQuantity: 1
289-2088: 119.3mm Inner Diameter Press Seal
289-2088: 119.3mm Inner Diameter Press SealQuantity: 1
221-9392: Cylinder Head Gasket
221-9392: Cylinder Head GasketQuantity: 1
225-0947: M10-1.5 x 40mm Hex Head Bolt
225-0947: M10-1.5 x 40mm Hex Head BoltQuantity: 1
9X-8494: M10-1.5 x 65mm Hex Head Bolt
9X-8494: M10-1.5 x 65mm Hex Head BoltQuantity: 4
614-8173: M10-1.5 x 48mm Hex Head Bolt
614-8173: M10-1.5 x 48mm Hex Head BoltQuantity: 1
245-9750: 50mm Length Tapered Stud
245-9750: 50mm Length Tapered StudQuantity: 4
595-1862: 2 Bolt Exhaust Manifold Gasket
595-1862: 2 Bolt Exhaust Manifold GasketQuantity: 6
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 8
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
Showing 1 to 32 of 55Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 439-1515
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 439-1515

TRUCK ENGINE

C13

PETROLEUM TRANSMISSION

TH35-E81

PETROLEUM PACKAGE

TH35-C13T TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced