Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket
Home439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket
439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket

Cat® 6mm Thick Mounting Bracket for Hydraulic Cylinder Adapter in Stick

Brand: Cat

Product Images
439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket
439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket
439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket
439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket
439-5339: 6mm Hydraulic Cylinder Adapter Mounting Bracket

Cat® 6mm Thick Mounting Bracket for Hydraulic Cylinder Adapter in Stick

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 439-5339

Units of Measure

USMetric
Material Description: Steel
Overall Length (mm): 305.0
Overall Width (mm): 170.18
Overall Height (mm): 63.5
Finish: Paint
Standard Color: Medium gloss black
Overall Length (in): 12.0
Overall Width (in): 6.7
Overall Height (in): 2.5
Material: Structural Steel
View More
Compatible Models for part number 439-5339

MINI HYD EXCAVATOR

308 309 307D 308E 308D 307E2 308E2 CR 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced