Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components439-6458: Engine Water Pump
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components439-6458: Engine Water Pump
439-6458: Engine Water Pump

Cat® Engine Water Pump Pumps coolant through the engine and radiator to maintain optimal operating temperature

Brand: Cat

Product Images
439-6458: Engine Water Pump
439-6458: Engine Water Pump
439-6458: Engine Water Pump
439-6458: Engine Water Pump
439-6458: Engine Water Pump

Cat® Engine Water Pump Pumps coolant through the engine and radiator to maintain optimal operating temperature

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 439-6458

Units of Measure

USMetric
Weight (kg): 0.94
Weight (lb): 2.07
Material: Carbon Steel,Steel
Overall Width (in): 4.2
Overall Height (in): 4.5
Overall Length (in): 7.2
Overall Width (mm): 106.5
Overall Height (mm): 114.3
Overall Length (mm): 182.9
View More
Compatible Models for part number 439-6458

MINI HYD EXCAVATOR

303ECR 303E CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced