Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers439-9529: 18.29mm Thick Saddle Block Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers439-9529: 18.29mm Thick Saddle Block Thrust Washer
439-9529: 18.29mm Thick Saddle Block Thrust Washer

Cat® Saddle Block Thrust Washer maintains axial alignment and spacing, reducing friction and wear between rotating saddle block surfaces

Brand: Cat

Product Images
439-9529: 18.29mm Thick Saddle Block Thrust Washer
439-9529: 18.29mm Thick Saddle Block Thrust Washer
439-9529: 18.29mm Thick Saddle Block Thrust Washer
439-9529: 18.29mm Thick Saddle Block Thrust Washer
439-9529: 18.29mm Thick Saddle Block Thrust Washer

Cat® Saddle Block Thrust Washer maintains axial alignment and spacing, reducing friction and wear between rotating saddle block surfaces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 439-9529

Units of Measure

USMetric
Washer Type: Thrust
Material: Brass,Manganese Bronze Brass
Inside Diameter (mm): 330.0
Outside Diameter (mm): 533.0
Thickness (mm): 18.0
Inside Diameter (in): 13.0
Outside Diameter (in): 21.0
Thickness (in): 0.72
View More
Compatible Models for part number 439-9529

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced