Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics440-9860: Wiring Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
440-9860: Wiring Kit
440-9860: Wiring Kit

Brand: Cat

fallback-image
440-9860: Wiring Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

292-2898: CONDUIT BK-E
292-2898: CONDUIT BK-EQuantity: 85
283-0658: 4 Pin Connector Armored Cable
283-0658: 4 Pin Connector Armored CableQuantity: 2
283-0659: Armored Coaxial Cable
283-0659: Armored Coaxial CableQuantity: 1
315-5391: M50 x 1.5mm Hex Jam Nut
315-5391: M50 x 1.5mm Hex Jam NutQuantity: 1
384-2888: PLATE AS
384-2888: PLATE ASQuantity: 1
382-0986: HARNESS AS
382-0986: HARNESS ASQuantity: 1
3E-5239: 24 Volts Connector Plug Relay
3E-5239: 24 Volts Connector Plug RelayQuantity: 3
5S-7382: 3/8''-16 x 1 3/8'' Hex Head Bolt
5S-7382: 3/8''-16 x 1 3/8'' Hex Head BoltQuantity: 1
130-5300: 35mm Wide Wiring Clip
130-5300: 35mm Wide Wiring ClipQuantity: 1
132-5789: 20.50mm Clamp Width Ladder Clip
132-5789: 20.50mm Clamp Width Ladder ClipQuantity: 5
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 8
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex NutQuantity: 19
8D-1470: 34.92mm Split Type Rubber Grommet
8D-1470: 34.92mm Split Type Rubber GrommetQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 153
283-0657: 4 Pin Connector Armored Cable
283-0657: 4 Pin Connector Armored CableQuantity: 1
2D-0388: 25.40mm Inner Diameter Rubber Grommet
2D-0388: 25.40mm Inner Diameter Rubber GrommetQuantity: 1
4L-6454: 3/8''-16 x 1'' Hex Head Bolt
4L-6454: 3/8''-16 x 1'' Hex Head BoltQuantity: 4
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 20
5S-7349: 1/4''-20 x 1/2'' Hex Head Bolt
5S-7349: 1/4''-20 x 1/2'' Hex Head BoltQuantity: 3
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 5
382-0971: HARNESS AS
382-0971: HARNESS ASQuantity: 1
382-0982: HARNESS AS
382-0982: HARNESS ASQuantity: 1
382-0983: HARNESS AS
382-0983: HARNESS ASQuantity: 1
382-0985: HARNESS AS
382-0985: HARNESS ASQuantity: 1
336-6684: 24 Volt Color Camera
336-6684: 24 Volt Color CameraQuantity: 4
448-6954: Cable Assembly
448-6954: Cable AssemblyQuantity: 1
305-3748: Mounting Plate
305-3748: Mounting PlateQuantity: 3
312-4475: 3mm Thick Front View Camera Mounting Bracket
312-4475: 3mm Thick Front View Camera Mounting BracketQuantity: 1
348-8145: Mounting Bracket
348-8145: Mounting BracketQuantity: 1
8T-2502: 3/8''-16 x 1 1/8'' Hex Head Bolt
8T-2502: 3/8''-16 x 1 1/8'' Hex Head BoltQuantity: 4
8T-4896: 3/8" ID Steel Flat Washer
8T-4896: 3/8" ID Steel Flat WasherQuantity: 6
261-3223: 3 Meters Communication Cable
261-3223: 3 Meters Communication CableQuantity: 4
Showing 1 to 32 of 55Load More
DescriptionSpecificationsCompatible Models
Description for part number 440-9860

We are still working on adding a description for this part.

Specifications for part number 440-9860

We are still working on adding a specification for this part.

Compatible Models for part number 440-9860

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert