Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings442-3595: 2.62 x 40.9mm 70A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings442-3595: 2.62 x 40.9mm 70A NBR O-Ring
442-3595: 2.62 x 40.9mm 70A NBR O-Ring

Cat® 40.9mm Inner Diameter Rubber O-Ring Seal provides a reliable seal against pressure and fluid transfer

Brand: Cat

Product Images
442-3595: 2.62 x 40.9mm 70A NBR O-Ring
442-3595: 2.62 x 40.9mm 70A NBR O-Ring
442-3595: 2.62 x 40.9mm 70A NBR O-Ring
442-3595: 2.62 x 40.9mm 70A NBR O-Ring
442-3595: 2.62 x 40.9mm 70A NBR O-Ring

Cat® 40.9mm Inner Diameter Rubber O-Ring Seal provides a reliable seal against pressure and fluid transfer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 442-3595

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 40.9
Inside Diameter (in): 1.61
Material: Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel
Dash Size: 130
View More
Compatible Models for part number 442-3595

BACKHOE LOADER

450E 450

COMPACT WHEEL LOADER

903 902 901 902C 903D 903C 901C 902C2 901C2 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced