Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home443-1700: 30mm Long Display Mounting Spacer
Home443-1700: 30mm Long Display Mounting Spacer
443-1700: 30mm Long Display Mounting Spacer

Cat® Display Mounting Spacer establish precise spacing and alignment between display panels and their mounting surfaces

Brand: Cat

Product Images
443-1700: 30mm Long Display Mounting Spacer
443-1700: 30mm Long Display Mounting Spacer
443-1700: 30mm Long Display Mounting Spacer
443-1700: 30mm Long Display Mounting Spacer
443-1700: 30mm Long Display Mounting Spacer

Cat® Display Mounting Spacer establish precise spacing and alignment between display panels and their mounting surfaces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 443-1700

Units of Measure

USMetric
Width (mm): 15.0
Width (in): 0.59
Thickness (mm): 4.0
Thickness (in): 0.157
Material: Steel,Carbon Steel
Length (mm): 30.0
Length (in): 1.181
Hole Size (mm): 5.5
Hole Size (in): 0.216
Center Hole Form: Non-Threaded
View More
Compatible Models for part number 443-1700

TRACK-TYPE TRACTOR

D6N LGP D6N D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced