Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home443-2332: SEAL (O-RING
Home443-2332: SEAL (O-RING
443-2332: SEAL (O-RING

O-ring

Brand: Cat

Product Images
443-2332: SEAL (O-RING
443-2332: SEAL (O-RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 443-2332

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,Carbon Steel,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
Cross Section Diameter (mm): 6.4
Inside Diameter (mm): 342.9
Cross Section Diameter (in): 0.252
Inside Diameter (in): 13.5
View More
Compatible Models for part number 443-2332

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced