Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsRelay443-7387: 24V Mechanical Relay
HomeElectrical & ElectronicsBasic ComponentsRelay443-7387: 24V Mechanical Relay
443-7387: 24V Mechanical Relay

Cat® 24V Mechanical Relay

Brand: Cat

Product Images
443-7387: 24V Mechanical Relay
443-7387: 24V Mechanical Relay
443-7387: 24V Mechanical Relay
443-7387: 24V Mechanical Relay
443-7387: 24V Mechanical Relay

Cat® 24V Mechanical Relay

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 443-7387

Units of Measure

USMetric
Current (Amps): 60.0
Height (in): 1.14
Height (mm): 29.0
Length (in): 1.64
Length (mm): 41.7
Material: Polyurethane,Polyurethane Plastic
Type: Mechanical
Voltage (volts): 24v
Width (in): 1.14
Width (mm): 29.0
View More
Compatible Models for part number 443-7387

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D6N D6K D6N LGP D4 D5 D6N XL

PIPELAYER

PL61

TRACK LOADER

973K 953K 963K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced