Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws444-8506: M10-1.5 x 35mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws444-8506: M10-1.5 x 35mm Hex Head Bolt
444-8506: M10-1.5 x 35mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
444-8506: M10-1.5 x 35mm Hex Head Bolt
444-8506: M10-1.5 x 35mm Hex Head Bolt
444-8506: M10-1.5 x 35mm Hex Head Bolt
444-8506: M10-1.5 x 35mm Hex Head Bolt
444-8506: M10-1.5 x 35mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 444-8506

Units of Measure

USMetric
Bolt Length (in): 1.378
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 35.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: Nylon Patch
View More
Compatible Models for part number 444-8506

TRACK-TYPE TRACTOR

D10T2 D10T

COMPACT TRACK LOADER

285XE 275 255 285 265 275XE

ROTARY DRILL

MD6250 MD6310

MINI HYD EXCAVATOR

304

SKID STEER LOADER

260 250 270 270XE 265

TRUCK

775G 773G 773G LRC 775G OEM 775G LRC 789D 777G

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

777G 777 775 789D 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced