Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity444-9240: Backhoe Mounting Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity444-9240: Backhoe Mounting Kit
Parts included in this kit

No results available.

444-9226: SUPPORT AS
444-9226: SUPPORT ASQuantity: 1
170-5707: Linkage Lock Pin
170-5707: Linkage Lock PinQuantity: 8
6V-7687: M12 x 1.75mm Cone Lock Nut
6V-7687: M12 x 1.75mm Cone Lock NutQuantity: 2
8T-4122: 5/8" ID Steel Flat Washer
8T-4122: 5/8" ID Steel Flat WasherQuantity: 16
8T-4778: M16 x 2mm Cone Lock Nut
8T-4778: M16 x 2mm Cone Lock NutQuantity: 8
287-4159: PIN-DETENT
287-4159: PIN-DETENTQuantity: 4
7X-2553: M16-2 x 40mm Hex Head Bolt
7X-2553: M16-2 x 40mm Hex Head BoltQuantity: 8
8T-5092: M12-1.75 x 150mm Hex Head Bolt
8T-5092: M12-1.75 x 150mm Hex Head BoltQuantity: 2
444-9225: SUPPORT AS
444-9225: SUPPORT ASQuantity: 1
444-9239: STEP AS
444-9239: STEP ASQuantity: 1
345-5672: Linkage Pin
345-5672: Linkage PinQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
8T-4183: M12X1.75  Thread 40mm Long Bolt
8T-4183: M12X1.75  Thread 40mm Long BoltQuantity: 2
Showing 1 to 13 of 13
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced