Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps445-0188: 37.00mm Minimum Internal Diameter Steel Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps445-0188: 37.00mm Minimum Internal Diameter Steel Clamp
445-0188: 37.00mm Minimum Internal Diameter Steel Clamp

Cat® 2-Piece Clamp (Bottom)

Brand: Cat

Product Images
445-0188: 37.00mm Minimum Internal Diameter Steel Clamp
445-0188: 37.00mm Minimum Internal Diameter Steel Clamp
445-0188: 37.00mm Minimum Internal Diameter Steel Clamp
445-0188: 37.00mm Minimum Internal Diameter Steel Clamp
445-0188: 37.00mm Minimum Internal Diameter Steel Clamp

Cat® 2-Piece Clamp (Bottom)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 445-0188

Units of Measure

USMetric
Width (mm): 50.0
Material Description: Steel
Length (in): 3.81
Material: Alloy Zinc,Carbon Steel
Width (in): 1.97
Length (mm): 97.0
View More
Compatible Models for part number 445-0188

BACKHOE LOADER

415 416 420XE 420F2 430F2 416F2 415F2 430 420

HYDRAULIC SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced