Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws445-4656: #1.25-7 Tensioner Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws445-4656: #1.25-7 Tensioner Nut
445-4656: #1.25-7 Tensioner Nut

Cat® Tensioner Nut for shovel boom ensures stability and proper alignment during lifting and digging operations

Brand: Cat

Product Images
445-4656: #1.25-7 Tensioner Nut
445-4656: #1.25-7 Tensioner Nut
445-4656: #1.25-7 Tensioner Nut
445-4656: #1.25-7 Tensioner Nut
445-4656: #1.25-7 Tensioner Nut

Cat® Tensioner Nut for shovel boom ensures stability and proper alignment during lifting and digging operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 445-4656

Units of Measure

USMetric
Thickness (mm): 43.4
Thickness (in): 1.709
Thread: RH Fine
Nut Type: Tensioner
Thread Size (in - TPI) (in): 1 1/4-7
Hand of Thread: RH
Material: Carbon Steel,Coating Fluid
Thread Size (in): 0.049
Coating: Oil With Corrosion Inhibitor
Thread Size (mm): 1.250
Thread Size (dia x pitch) (mm): 1.250x7
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 445-4656

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced