Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings445-4979: 3.53 x 116.69mm 75A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
445-4979: 3.53 x 116.69mm 75A FKM O-Ring
445-4979: 3.53 x 116.69mm 75A FKM O-Ring

O-Ring

Brand: Cat

Product Images
445-4979: 3.53 x 116.69mm 75A FKM O-Ring
445-4979: 3.53 x 116.69mm 75A FKM O-Ring
445-4979: 3.53 x 116.69mm 75A FKM O-Ring
445-4979: 3.53 x 116.69mm 75A FKM O-Ring
445-4979: 3.53 x 116.69mm 75A FKM O-Ring

O-Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 445-4979
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 445-4979

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 116.69
Inside Diameter (in): 4.594
Material: Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Dash Size: 247
View More
Compatible Models for part number 445-4979

PUMPER

SPF743

ENGINE

3512E

PETROLEUM ENGINE

3512E 2016

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert